1.4.4 Controlling a Light Device – On/Off Commands
When QTouch key SW16 or SW14 is pressed, a command to turn ON or OFF the LED load is issued from the AVR477 remote respectively.
When QTouch key SW16 or SW14 is pressed, a command to turn ON or OFF the LED load is issued from the AVR477 remote respectively.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.