1.4.6 Reset to Factory New State – LED Load
To reset the LED load to the factory new state, press the SW13 QTouch key for an extended duration. On initiation, LED1 will be turned OFF and the QTouch key must be pressed till LED1 is turned ON. The AVR477 remote must be kept closer (~3cms) to the LED load during this procedure. LED load will turn OFF and ON to indicate that it has been reset to the factory new state successfully.