17.8.1 Register Summary - PPS
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0DEE | Reserved | |||||||||
0x0DEF | PPSLOCK | 7:0 | PPSLOCKED | |||||||
0x0DF0 | INT0PPS | 7:0 | PORT | PIN[2:0] | ||||||
0x0DF1 | INT1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0DF2 | INT2PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0DF3 | INT3PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0DF4 | T0CKIPPS | 7:0 | PORT | PIN[2:0] | ||||||
0x0DF5 | T1CKIPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0DF6 | T1GPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0DF7 | T3CKIPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0DF8 | T3GPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0DF9 | T5CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0DFA | T5GPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0DFB | T7CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0DFC | T7GPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0DFD | T2INPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0DFE | T4INPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0DFF | T6INPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E00 | T8INPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E01 | ADACTPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E02 | CCP1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E03 | CCP2PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E04 | CCP3PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E05 | CCP4PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E06 | CCP5PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E07 | SMT1WINPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E08 | SMT1SIGPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E09 | SMT2WINPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E0A | SMT2SIGPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E0B | CWG1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E0C | MDCARLPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E0D | MDCARHPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E0E | MDSRCPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E0F | RX1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E10 | CK1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E11 | RX2PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E12 | CK2PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E13 | RX3PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E14 | CK3PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E15 | RX4PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E16 | CK4PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E17 | RX5PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E18 | CK5PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E19 | SSP1CLKPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E1A | SSP1DATPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E1B | SSP1SSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0E1C | SSP2CLKPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E1D | SSP2DATPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E1E | SSP2SSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0E1F ... 0x0E51 | Reserved | |||||||||
0x0E52 | RA0PPS | 7:0 | PPS[5:0] | |||||||
0x0E53 | RA1PPS | 7:0 | PPS[5:0] | |||||||
0x0E54 | RA2PPS | 7:0 | PPS[5:0] | |||||||
0x0E55 | RA3PPS | 7:0 | PPS[5:0] | |||||||
0x0E56 | RA4PPS | 7:0 | PPS[5:0] | |||||||
0x0E57 | RA5PPS | 7:0 | PPS[5:0] | |||||||
0x0E58 | RA6PPS | 7:0 | PPS[5:0] | |||||||
0x0E59 | RA7PPS | 7:0 | PPS[5:0] | |||||||
0x0E5A | RB0PPS | 7:0 | PPS[5:0] | |||||||
0x0E5B | RB1PPS | 7:0 | PPS[5:0] | |||||||
0x0E5C | RB2PPS | 7:0 | PPS[5:0] | |||||||
0x0E5D | RB3PPS | 7:0 | PPS[5:0] | |||||||
0x0E5E | RB4PPS | 7:0 | PPS[5:0] | |||||||
0x0E5F | RB5PPS | 7:0 | PPS[5:0] | |||||||
0x0E60 | RB6PPS | 7:0 | PPS[5:0] | |||||||
0x0E61 | RB7PPS | 7:0 | PPS[5:0] | |||||||
0x0E62 | RC0PPS | 7:0 | PPS[5:0] | |||||||
0x0E63 | RC1PPS | 7:0 | PPS[5:0] | |||||||
0x0E64 | RC2PPS | 7:0 | PPS[5:0] | |||||||
0x0E65 | RC3PPS | 7:0 | PPS[5:0] | |||||||
0x0E66 | RC4PPS | 7:0 | PPS[5:0] | |||||||
0x0E67 | RC5PPS | 7:0 | PPS[5:0] | |||||||
0x0E68 | RC6PPS | 7:0 | PPS[5:0] | |||||||
0x0E69 | RC7PPS | 7:0 | PPS[5:0] | |||||||
0x0E6A | RD0PPS | 7:0 | PPS[5:0] | |||||||
0x0E6B | RD1PPS | 7:0 | PPS[5:0] | |||||||
0x0E6C | RD2PPS | 7:0 | PPS[5:0] | |||||||
0x0E6D | RD3PPS | 7:0 | PPS[5:0] | |||||||
0x0E6E | RD4PPS | 7:0 | PPS[5:0] | |||||||
0x0E6F | RD5PPS | 7:0 | PPS[5:0] | |||||||
0x0E70 | RD6PPS | 7:0 | PPS[5:0] | |||||||
0x0E71 | RD7PPS | 7:0 | PPS[5:0] | |||||||
0x0E72 | RE0PPS | 7:0 | PPS[5:0] | |||||||
0x0E73 | RE1PPS | 7:0 | PPS[5:0] | |||||||
0x0E74 | RE2PPS | 7:0 | PPS[5:0] | |||||||
0x0E75 | RE3PPS | 7:0 | PPS[5:0] | |||||||
0x0E76 | RE4PPS | 7:0 | PPS[5:0] | |||||||
0x0E77 | RE5PPS | 7:0 | PPS[5:0] | |||||||
0x0E78 | RE6PPS | 7:0 | PPS[5:0] | |||||||
0x0E79 | RE7PPS | 7:0 | PPS[5:0] | |||||||
0x0E7A | RF0PPS | 7:0 | PPS[5:0] | |||||||
0x0E7B | RF1PPS | 7:0 | PPS[5:0] | |||||||
0x0E7C | RF2PPS | 7:0 | PPS[5:0] | |||||||
0x0E7D | RF3PPS | 7:0 | PPS[5:0] | |||||||
0x0E7E | RF4PPS | 7:0 | PPS[5:0] | |||||||
0x0E7F | RF5PPS | 7:0 | PPS[5:0] | |||||||
0x0E80 | RF6PPS | 7:0 | PPS[5:0] | |||||||
0x0E81 | RF7PPS | 7:0 | PPS[5:0] | |||||||
0x0E82 | RG0PPS | 7:0 | PPS[5:0] | |||||||
0x0E83 | RG1PPS | 7:0 | PPS[5:0] | |||||||
0x0E84 | RG2PPS | 7:0 | PPS[5:0] | |||||||
0x0E85 | RG3PPS | 7:0 | PPS[5:0] | |||||||
0x0E86 | RG4PPS | 7:0 | PPS[5:0] | |||||||
0x0E87 | Reserved | |||||||||
0x0E88 | RG6PPS | 7:0 | PPS[5:0] | |||||||
0x0E89 | RG7PPS | 7:0 | PPS[5:0] | |||||||
0x0E8A | RH0PPS | 7:0 | PPS[5:0] | |||||||
0x0E8B | RH1PPS | 7:0 | PPS[5:0] | |||||||
0x0E8C | RH2PPS | 7:0 | PPS[5:0] | |||||||
0x0E8D | RH3PPS | 7:0 | PPS[5:0] |