25.3.10 SMTxWIN
SMT Window Input Select Register
Name: | SMTxWIN |
Offset: | 0xF1B,0xF09 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WSEL[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – WSEL[4:0] SMT Window Selection bits
WSEL[4:0] | SMT1 Window Source | SMT2 Window Source |
---|---|---|
11111-10110 |
Reserved | Reserved |
10101 |
ZCDOUT | ZCDOUT |
10100 |
C3OUT | C3OUT |
10011 |
C2OUT | C2OUT |
10010 |
C1OUT | C1OUT |
10001 |
PWM7OUT | PWM7OUT |
10000 |
PWM6OUT | PWM6OUT |
01111 |
CCP5OUT | CCP5OUT |
01110 |
CCP4OUT | CCP4OUT |
01101 |
CCP3OUT | CCP3OUT |
01100 |
CCP2OUT | CCP2OUT |
01011 |
CCP1OUT | CCP1OUT |
01010 |
SMT2 overflow | Reserved |
01001 |
Reserved | SMT1 overflow |
01000 |
TMR8 postscaled output | TMR8 postscaled output |
00111 |
TMR6 postscaled output | TMR6 postscaled output |
00110 |
TMR4 postscaled output | TMR4 postscaled output |
00101 |
TMR2 postscaled output | TMR2 postscaled output |
00100 |
TMR0 postscaled output | TMR0 postscaled output |
00011 |
SOSC | SOSC |
00010 |
MFINTOSC (31kHz) | MFINTOSC (31kHz) |
00001 |
LFINTOSC (31kHz) | LFINTOSC (31kHz) |
00000 |
Pin Selected by SMT1WINPSS | Pin Selected by SMT2WINPSS |