25.3.8 SMTxCLK
SMT Clock Selection Register
Name: | SMTxCLK |
Offset: | 0xF19,0xF07 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CSEL[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – CSEL[2:0] SMT Clock Selection bits
CSEL[2:0] | Clock Source |
---|---|
111 |
CLKREF output |
110 |
SOSC |
101 |
MFINTOSC/16 (31.25kHz) |
100 |
MFINTOSC (500kHz) |
011 |
LFINTOSC |
010 |
HFINTOSC |
001 |
FOSC |
000 |
FOSC/4 |