20.7 Operating Modes

The mode of the timer is controlled by the MODE bits of the T2HLT register. Edge-Triggered modes require six Timer clock periods between external triggers. Level-Triggered modes require the triggering level to be at least three Timer clock periods long. External triggers are ignored while in Debug mode.

Table 20-2. Operating Modes Table
Mode MODE[4:0] Output Operation Operation Timer Control
[4:3] [2:0] Start Reset Stop
Free-

Running Period

00 000 Period Pulse Software gate (Figure 20-3) ON = 1 ON = 0
001 Hardware gate, active-high

(Figure 20-4)

ON = 1 and

TMRx_ers = 1

ON = 0 or

TMRx_ers = 0

010 Hardware gate, active-low ON = 1 and

TMRx_ers = 0

ON = 0 or

TMRx_ers = 1

011 Period Pulse

with

Hardware Reset

Rising or falling edge Reset ON = 1 TMRx_ers ↕ ON = 0
100 Rising edge Reset (Figure 20-5) TMRx_ers ↑
101 Falling edge Reset TMRx_ers ↓
110 Low-level Reset TMRx_ers = 0 ON = 0 or

TMRx_ers = 0

111 High-level Reset (Figure 20-6) TMRx_ers = 1 ON = 0 or

TMRx_ers = 1

One Shot 01 000 One-shot Software start (Figure 20-7) ON = 1 ON = 0 or

Next clock after

TMRx = PRx

(Note 2)

001 Edge-

Triggered Start

(Note 1)

Rising edge start (Figure 20-8) ON = 1 and

TMRx_ers ↑

010 Falling edge start ON = 1 and

TMRx_ers ↓

011 Any edge start ON = 1 and

TMRx_ers ↕

100 Edge-

Triggered Start

and

Hardware Reset

(Note 1)

Rising edge start and

Rising edge Reset (Figure 20-9)

ON = 1 and

TMRx_ers ↑

TMRx_ers ↑
101 Falling edge start and

Falling edge Reset

ON = 1 and

TMRx_ers ↓

TMRx_ers ↓
110 Rising edge start and

Low-level Reset (Figure 20-10)

ON = 1 and

TMRx_ers ↑

TMRx_ers = 0
111 Falling edge start and

High-level Reset

ON = 1 and

TMRx_ers ↓

TMRx_ers = 1
Monostable 10 000 Reserved
001 Edge-

Triggered Start

(Note 1)

Rising edge start

(Figure 20-11)

ON = 1 and

TMRx_ers ↑

ON = 0 or

Next clock after

TMRx = PRx

(Note 3)

010 Falling edge start ON = 1 and

TMRx_ers ↓

011 Any edge start ON = 1 and

TMRx_ers ↕

Reserved 100 Reserved
Reserved 101 Reserved
One Shot 110 Level-

Triggered Start

and

Hardware Reset

High-level start and

Low-level Reset (Figure 20-12)

ON = 1 and

TMRx_ers = 1

TMRx_ers = 0 ON = 0 or

Held in Reset

(Note 2)

111 Low-level start and

High-level Reset

ON = 1 and

TMRx_ers = 0

TMRx_ers = 1
Reserved 11 xxx Reserved
Note:
  1. If ON = 0, then an edge is required to restart the timer after ON = 1.
  2. When T2TMR = T2PR, then the next clock clears ON and stops T2TMR at 0x00.
  3. When T2TMR = T2PR, then the next clock stops T2TMR at 0x00 but does not clear ON.