20.3 External Reset Sources
In addition to the clock source, the Timer2 also takes in an external Reset source. This external Reset source is selected for each timer with the corresponding TxRST register. This source can control starting and stopping of the timer, as well as resetting the timer, depending on which mode the timer is in. Reset source selections are shown in the following table.
RSEL[3:0] | Reset Source | |||
---|---|---|---|---|
TMR2 | TMR4 | TMR6 | TMR8 | |
1111 | ZCD_OUT | ZCD_OUT | ZCD_OUT | ZCD_OUT |
1110 | CMP3OUT | CMP3OUT | CMP3OUT | CMP3OUT |
1101 | CMP2OUT | CMP2OUT | CMP2OUT | CMP2OUT |
1100 | CMP1OUT | CMP1OUT | CMP1OUT | CMP1OUT |
1011 | PWM7OUT | PWM7OUT | PWM7OUT | PWM7OUT |
1010 | PWM6OUT | PWM6OUT | PWM6OUT | PWM6OUT |
1001 | CCP5OUT | CCP5OUT | CCP5OUT | CCP5OUT |
1000 | CCP4OUT | CCP4OUT | CCP4OUT | CCP4OUT |
0111 | CCP3OUT | CCP3OUT | CCP3OUT | CCP3OUT |
0110 | CCP2OUT | CCP2OUT | CCP2OUT | CCP2OUT |
0101 | CCP1OUT | CCP1OUT | CCP1OUT | CCP1OUT |
0100 | TMR8 post-scaled | TMR8 post-scaled | TMR8 post-scaled | Reserved |
0011 | TMR6 post-scaled | TMR6 post-scaled | Reserved | TMR6 post-scaled |
0010 | TMR4 post-scaled | Reserved | TMR4 post-scaled | TMR4 post-scaled |
0001 | Reserved | TMR2 post-scaled | TMR2 post-scaled | TMR2 post-scaled |
0000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS | Pin selected by T8INPPS |