20.11 Register Definitions: Timer2 Control
Long bit name prefixes for the Timer2 peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.
Peripheral | Bit Name Prefix |
---|---|
Timer2 | T2 |
Timer4 | T4 |
Timer6 | T6 |
Timer 8 | T8 |
Notice: References to module Timer2
apply to all the even numbered timers on this device. (Timer2, Timer4, etc.)