24.2 Operating Modes
The CWG module can operate in six different modes, as specified by the MODE bits:
- Half-Bridge mode
- Push-Pull mode
- Asynchronous Steering mode
- Synchronous Steering mode
- Full-Bridge mode, Forward
- Full-Bridge mode, Reverse
All modes accept a single pulse data input, and provide up to four outputs as described in the following sections.
All modes include auto-shutdown control, as described in 24.11 Auto-Shutdown.
Important: Except as noted for Full-Bridge mode (24.2.3 Full-Bridge Modes), mode changes may only be performed while EN =
0
.