24.2.4 Steering Modes
In both Synchronous and Asynchronous Steering modes, the modulated input signal can be steered to any combination of four CWG outputs. A fixed-value will be presented on all the outputs not used for the PWM output. Each output has independent polarity, steering, and shutdown options. Dead-band control is not used in either Steering mode.
![](GUID-9AABED48-B17F-48CD-9DFF-FFAACE82EC33-low.png)
0
, the corresponding pin is held at the level
defined by OVRA. When STRA = 1
, the pin is driven
by the modulated input signal.The POLy bits control the signal polarity only when STRy = 1
.
The CWG auto-shutdown operation also applies in Steering modes, as
described in 24.11 Auto-Shutdown. An auto-shutdown event will only affect pins that have STRy = 1
.