39.3.6 Thermal Characteristics

Table 39-6. 
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Typ. Units Conditions
TH01 θJA Thermal Resistance Junction to Ambient 59 °C/W 64-pin TQFP package
28 °C/W 64-pin QFN package
TH02 θJC Thermal Resistance Junction to Case 18 °C/W 64-pin TQFP package
6 °C/W 64-pin QFN package
TH03 TJMAX Maximum Junction Temperature 150 °C
TH04 PD Power Dissipation W PD=PINTERNAL+PI/O(3)
TH05 PINTERNAL Internal Power Dissipation W PINTERNAL=IDDxVDD(1)
TH06 PI/O I/O Power Dissipation W PI/O=Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))
TH07 PDER Derated Power W PDER=PDMAX (TJ-TA)/θJA(2)
Note:
  1. IDD is current to run the chip alone without driving any load on the output pins.
  2. TA = Ambient Temperature, TJ = Junction Temperature.
  3. See "Absolute Maximum Ratings" for total power dissipation.