39.3.3 Power-Down Current (IPD)(1,2)
PIC18LF65/66K40 only | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Standard Operating Conditions (unless otherwise stated) | ||||||||||
Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | ||
VDD | Note | |||||||||
D200 | IPD | IPD Base | — | 0.05 | 2 | 9 | μA | 3.0V | ||
D201 | IPD_WDT | Low-Frequency Internal Oscillator/WDT | — | 0.4 | 3 | 10 | μA | 3.0V | ||
D202 | IPD_SOSC | Secondary Oscillator (SOSC) | — | 0.6 | 5 | 13 | μA | 3.0V | ||
D203 | IPD_FVR | FVR | — | 31 | 51 | 60 | μA | 3.0V | FVRCON = 0x81 or 0x84 | |
D204 | IPD_BOR | Brown-out Reset (BOR) | — | 9 | 14 | 18 | μA | 3.0V | ||
D205 | IPD_LPBOR | Low-Power Brown-out Reset (LPBOR) | — | 0.5 | 3.0 | 10 | μA | 3.0V | ||
D206 | IPD_HLVD | High/Low Voltage Detect (HLVD) | — | 31 | — | — | μA | 3.0V | ||
D207 | IPD_ADCA | ADC - Active | — | 250 | — | — | μA | 3.0V | ADC is converting (4) | |
D208 | IPD_CMP | Comparator | — | 30 | 45 | 48 | μA | 3.0V | ||
Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|
||||||||||
PIC18F65/66K40 only | ||||||||||
Standard Operating Conditions (unless otherwise stated), VREGPM = 1 | ||||||||||
Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | ||
VDD | Note | |||||||||
D250 | IPD | IPD Base | — | 0.4 | 4 | 12 | μA | 3.0V | ||
D250A |
IPD | IPD Base | — | 20 | — | — | μA | 3.0V | VREGPM = 0 | |
D251 | IPD_WDT | Low-Frequency Internal Oscillator/WDT | — | 0.6 | 5 | 13 | μA | 3.0V | ||
D252 | IPD_SOSC | Secondary Oscillator (SOSC) | — | 0.8 | 8.5 | 15 | μA | 3.0V | ||
D253 | IPD_FVR | FVR | — | 32 | 53 | 62 | μA | 3.0V | FVRCON = 0x81 or 0x84 | |
D254 | IPD_BOR | Brown-out Reset (BOR) | — | 14 | 19 | 21 | μA | 3.0V | ||
D255 | IPD_LPBOR | Low-Power Brown-out Reset (LPBOR) | — | 0.7 | 5.0 | 13 | μA | 3.0V | ||
D256 | IPD_HLVD | High/Low Voltage Detect (HLVD) | — | 32 | — | — | μA | 3.0V | ||
D257 | IPD_ADCA | ADC - Active | — | 280 | — | — | μA | 3.0V | ADC is converting (4) | |
D258 | IPD_CMP | Comparator | — | 31 | 47 | 50 | μA | 3.0V | ||
Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|