26.12.4 MDCARL
Name: | MDCARL |
Offset: | 0xF54 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CLS[3:0] Modulator Carrier Low Input Selection bits
MDCARL | |
---|---|
CLS[3:0] | Connection |
1011-1111 |
Reserved |
1010 |
PWM7 OUT |
1001 |
PWM6 OUT |
1000 |
CCP5 OUT |
0111 |
CCP4 OUT |
0110 |
CCP3 OUT |
0101 |
CCP2 OUT |
0100 |
CCP1 OUT |
0011 |
CLKREF OUT |
0010 |
HFINTOSC |
0001 |
FOSC (system clock) |
0000 |
Pin selected by MDCARLPPS |