26.12.3 MDSRC
Name: | MDSRC |
Offset: | 0xF53 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SRCS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – SRCS[4:0] Modulator Source Selection bits
SRCS[4:0] | Connection |
---|---|
11000-11111 |
Reserved |
10111 |
MSSP2 - SDO |
10110 |
MSSP1 - SDO |
10101 |
EUSART5 TX (TX/CK output) |
10100 |
EUSART5 RX (DT output) |
10011 |
EUSART4 TX (TX/CK output) |
10010 |
EUSART4 RX (DT output) |
10001 |
EUSART3 TX (TX/CK output) |
10000 |
EUSART3 RX (DT output) |
01111 |
EUSART2 TX (TX/CK output) |
01110 |
EUSART2 RX (DT output) |
01101 |
EUSART1 TX (TX/CK output) |
01100 |
EUSART1 RX (DT output) |
01011 |
CMP3 OUT |
01010 |
CMP2 OUT |
01001 |
CMP1 OUT |
01000 |
PWM7 OUT |
00111 |
PWM6 OUT |
00110 |
CCP5 OUT |
00101 |
CCP4 OUT |
00100 |
CCP3 OUT |
00011 |
CCP2 OUT |
00010 |
CCP1 OUT |
00001 |
MDBIT |
00000 |
Pin selected by MDSRCPPS |