25.1.7 Interrupts
The SMT has three interrupts:
- Pulse-width acquisition interrupt (SMTxPWAIF): Interrupt triggers when SMTxCPW is updated
- Period acquisition interrupt (SMTxPRAIF): Interrupt triggers when SMTxCPR is updated
- Counter period match interrupt (SMTxIF): Interrupt triggers when SMTxTMR equals SMTxPR
Each of the above interrupts can be enabled/disabled using the corresponding bits in the PIEx register.