25.1.6 Modes of Operation
The modes of operation are mentioned in the table below. The following
sections provide descriptions and examples of how the modes can be used. Note that all
waveforms assume WPOL/SPOL/CPOL = 0
. For all modes, the REPEAT bit controls whether the acquisition is repeated or
single. When REPEAT = 0
(Single Acquisition mode), the timer will stop
incrementing and the SMTxGO bit will be reset upon the completion of an acquisition.
Otherwise, the timer will continue and allow for continued acquisitions to overwrite the
previous ones until the timer is stopped in software.
MODE | Mode of operation | Synchronous operation |
---|---|---|
0000 |
Timer | Yes |
0001 |
Gated Timer | Yes |
0010 |
Period and Duty Cycle Measurement | Yes |
0011 |
High and low time Measurement | Yes |
0100 |
Windowed Measurement | Yes |
0101 |
Gated Windowed Measurement | Yes |
0110 |
Time of Flight Measurement | Yes |
0111 |
Capture | Yes |
1000 |
Counter | No |
1001 |
Gated Counter | No |
1010 |
Windowed Counter | No |
1011-1111 |
Reserved | - |