39.4.17 SPI Mode Requirements
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
SP70* |
TSSL2SCH, TSSL2SCL |
SS↓ to SCK↓ or SCK↑ input | 2.25*TCY | — | — | ns | |
SP71* | TSCH | SCK input high time (Client mode) | TCY + 20 | — | — | ns | |
SP72* | TSCL | SCK input low time (Client mode) | TCY + 20 | — | — | ns | |
SP73* |
TDIV2SCH, TDIV2SCL |
Setup time of SDI data input to SCK edge | 100 | — | — | ns | |
SP74* |
TSCH2DIL, TSCL2DIL |
Hold time of SDI data input to SCK edge | 100 | — | — | ns | |
SP75* | TDOR | SDO data output rise time | — | 10 | 25 | ns | 3.0V≤VDD≤5.5V |
— | 25 | 50 | ns | 1.8V≤VDD≤5.5V | |||
SP76* | TDOF | SDO data output fall time | — | 10 | 25 | ns | |
SP77* | TSSH2DOZ | SS↑ to SDO output high-impedance | 10 | — | 50 | ns | |
SP78* | TSCR | SCK output rise time (Host mode) | — | 10 | 25 | ns | 3.0V≤VDD≤5.5V |
— | 25 | 50 | ns | 1.8V≤VDD≤5.5V | |||
SP79* | TSCF | SCK output fall time (Host mode) | — | 10 | 25 | ns | |
SP80* |
TSCH2DOV, TSCL2DOV |
SDO data output valid after SCK edge | — | — | 50 | ns | 3.0V≤VDD≤5.5V |
— | — | 145 | ns | 1.8V≤VDD≤5.5V | |||
SP81* |
TDOV2SCH, TDOV2SCL |
SDO data output setup to SCK edge | 1 TCY | — | — | ns | |
SP82* | TSSL2DOV | SDO data output valid after SS↓ edge | — | — | 50 | ns | |
SP83* |
TSCH2SSH, TSCL2SSH |
SS ↑after SCK edge | 1.5 TCY + 40 | — | — | ns | |
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |
0
, SMP = 0
)![](GUID-3B6B094B-0C72-4D8C-B0A8-8C5981AA0905-low.png)
Note: Refer to Figure 39-4 for load conditions.
1
, SMP = 1
)![](GUID-58317514-E8B7-4A6B-9D8D-4DBF93D5A5A5-low.png)
Note: Refer to Figure 39-4 for load conditions.
0
)![](GUID-9EAFD136-FE88-4132-9582-1A235927B06A-low.png)
Note: Refer to Figure 39-4 for load conditions.
1
)![](GUID-5C00712A-1A7F-43D1-AE1D-EDD89C619FB1-low.png)
Note: Refer to Figure 39-4 for load conditions.