Jump to main content
6.4.6.20.3 Example: Memory Mapping for 16-bit Packed,
DMA Interface IMODE = 1 at ISC_DAD0.AD0
Location
Table 6-62. DAT8 Packing (ISC_RLP_CFG.MODE)Mem addr | 0x3 | 0x2 | 0x1 | 0x0 |
---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAW12 | – | – | – | – | – | – | – | – | rlp_data1[7:0] | – | – | – | – | – | – | – | – | rlp_data0[7:0] |
Table 6-63. DAT9 Packing (ISC_RLP_CFG.MODE)Mem addr | 0x3 | 0x2 | 0x1 | 0x0 |
---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAW12 | – | – | – | – | – | – | – | rlp_data1[8:0] | – | – | – | – | – | – | – | rlp_data0[8:0] |
Table 6-64. DAT10 Packing (ISC_RLP_CFG.MODE)Mem addr | 0x3 | 0x2 | 0x1 | 0x0 |
---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAW12 | – | – | – | – | – | – | rlp_data1[9:0] | – | – | – | – | – | – | rlp_data0[9:0] |
Table 6-65. DAT11 Packing (ISC_RLP_CFG.MODE)Mem addr | 0x3 | 0x2 | 0x1 | 0x0 |
---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAW12 | – | – | – | – | – | rlp_data1[10:0] | – | – | – | – | – | isc_data0[10:0] |
Table 6-66. DAT12 Packing (ISC_RLP_CFG.MODE)Mem addr | 0x3 | 0x2 | 0x1 | 0x0 |
---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAW12 | – | – | – | – | rlp_data1[11:0] | – | – | – | – | rlp_data0[11:0] |