Jump to main content
6.4.6.20.5 Example: Memory Mapping for 12-bit YC420P, DMA Interface IMODE = 6
Table 6-69. Y Channel Located at ISC_DAD0.AD0 Memory AddressMem addr | 0x3 | 0x2 | 0x1 | 0x0 |
---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Y 8-bit | rlp_data1[31:24] | rlp_data1[23:16] | rlp_data0[31:24] | rlp_data0[23:16] |
Table 6-70. Cb Channel Located at ISC_DAD1.AD1 Memory AddressMem addr | 0x3 | 0x2 | 0x1 | 0x0 |
---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Cb 8-bit | rlp_data3[15:8] | rlp_data2[15:8] | rlp_data1[15:8] | rlp_data0[15:8] |
Table 6-71. Cr Channel Located at ISC_DAD2.AD2Mem addr | 0x3 | 0x2 | 0x1 | 0x0 |
---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Cr 8-bit | rlp_data3[7:0] | rlp_data2[7:0] | rlp_data1[7:0] | rlp_data0[7:0] |