6.2.24 CSI Packet Interrupt Mask Register

Interrupt mask for CSI_INT_MSK_PKT controls which interrupt status bits trigger the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: CSI_INT_MSK_PKT
Offset: 0x124
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MASK_VC3_ERR_ECC_CORRECTEDMASK_VC2_ERR_ECC_CORRECTEDMASK_VC1_ERR_ECC_CORRECTEDMASK_VC0_ERR_ECC_CORRECTED 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     MASK_ERR_ID_VC3MASK_ERR_ID_VC2MASK_ERR_ID_VC1MASK_ERR_ID_VC0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 19 – MASK_VC3_ERR_ECC_CORRECTED Header Error Detected and Corrected on Virtual Channel 3 Interrupt Mask

Bit 18 – MASK_VC2_ERR_ECC_CORRECTED Header Error Detected and Corrected on Virtual Channel 2 Interrupt Mask

Bit 17 – MASK_VC1_ERR_ECC_CORRECTED Header Error Detected and Corrected on Virtual Channel 1 Interrupt Mask

Bit 16 – MASK_VC0_ERR_ECC_CORRECTED Header Error Detected and Corrected on Virtual Channel 0 Interrupt Mask

Bit 3 – MASK_ERR_ID_VC3 Unrecognized or Unimplemented Data Type Detected in Virtual Channel 3 Interrupt Mask

Bit 2 – MASK_ERR_ID_VC2 Unrecognized or Unimplemented Data Type Detected in Virtual Channel 2 Interrupt Mask

Bit 1 – MASK_ERR_ID_VC1 Unrecognized or Unimplemented Data Type Detected in Virtual Channel 1 Interrupt Mask

Bit 0 – MASK_ERR_ID_VC0 Unrecognized or Unimplemented Data Type Detected in Virtual Channel 0 Interrupt Mask