6.2.22 CSI D-PHY Interrupt Force
Register
Used for test purposes. Triggers INT_ST_PHY interrupt events individually without the need to
activate the conditions that trigger the interrupt sources.
The following configuration values are valid for all listed bit names of this
register:
0: No effect.
1: The corresponding interrupt source is forced.
Name: | CSI_INT_FORCE_PHY |
Offset: | 0x118 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | FORCE_PHY_ERRESC_1 | FORCE_PHY_ERRESC_0 | |
Access | | | | | | | R/W | R/W | |
Reset | | | | | | | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | FORCE_PHY_ERRSOTHS_1 | FORCE_PHY_ERRSOTHS_0 | |
Access | | | | | | | R/W | R/W | |
Reset | | | | | | | 0 | 0 | |
Bit 17 – FORCE_PHY_ERRESC_1 Force Start of Transmission Error on Data Lane 1 (synchronization
can still be achieved) Interrupt
Bit 16 – FORCE_PHY_ERRESC_0 Force Start of Transmission
Error on Data Lane 0 (synchronization can still be achieved)
Interrupt
Bit 1 – FORCE_PHY_ERRSOTHS_1 Force Start of Transmission Error on Data Lane 1 (no
synchronization achieved) Interrupt
Bit 0 – FORCE_PHY_ERRSOTHS_0 Force Start of Transmission
Error on Data Lane 0 (no synchronization achieved) Interrupt