6.2.9 CSI D-PHY Analog Configuration Data Register
Name: | CSI_PHY_TEST_CTRL1 |
Offset: | 0x54 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PHY_TESTEN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PHY_TESTDOUT[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PHY_TESTDIN[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 16 – PHY_TESTEN Analog Configuration Code Selection
Value | Description |
---|---|
0 |
Transmits the high-speed bit rate code on the rising edge of CSI_PHY_TEST_CTRL0.PHY_TESTCLK. |
1 |
Transmits the address (0x44) of the high-speed bit rate code on the falling edge of CSI_PHY_TEST_CTRL0.PHY_TESTCLK. |