7.7.6.12 ASRC Interrupt Mask Register of Stereo Channel x
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name:
ASRC_IMRx
Offset:
0x88 + x*0x04 [x=0..3]
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
LOCK
Access
R
Reset
0
Bit
23
22
21
20
19
18
17
16
SECE
Access
R
Reset
0
Bit
15
14
13
12
11
10
9
8
TXOVR
TXUDR
TXCHUNK
TXFULL
TXEMPTY
TXRDY
Access
R
R
R
R
R
R
Reset
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RXOVR
RXUDR
RXCHUNK
RXFULL
RXEMPTY
RXRDY
Access
R
R
R
R
R
R
Reset
0
0
0
0
0
0
Bit 30 – LOCK DPLL Locked Interrupt
Mask
Bit 16 – SECE Security/Safety Report Interrupt
Mask
Bit 13 – TXOVR Transmit Over Flow Interrupt Mask
Bit 12 – TXUDR Transmit Under Flow Interrupt Mask
Bit 11 – TXCHUNK Transmit FIFO Chunk Interrupt Mask
Bit 10 – TXFULL Transmit FIFO Full Interrupt Mask
Bit 9 – TXEMPTY Transmit FIFO Empty Interrupt Mask
Bit 8 – TXRDY Transmit Ready Interrupt Mask
Bit 5 – RXOVR Receive Over Flow Interrupt Mask
Bit 4 – RXUDR Receive Under Flow Interrupt Mask
Bit 3 – RXCHUNK Receive FIFO Chunk Interrupt Mask
Bit 2 – RXFULL Receive FIFO Full Interrupt Mask
Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Mask
Bit 0 – RXRDY Receive Ready Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.