7.7.6.14 ASRC Error Status Register
| Name: | ASRC_ESR |
| Offset: | 0xA8 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DERR | OUTCFGERR[4:0] | ||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INCFGERR[4:0] | |||||||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 15 – DERR DSP Overflow Error
| Value | Description |
|---|---|
| 0 | No DSP overflow error detected. |
| 1 | The sampling frequency overpasses the value allowed by the configuration. |
Bits 12:8 – OUTCFGERR[4:0] Output Configuration Error
| Value | Name | Description |
|---|---|---|
| 0 | OUTCFG_OK | Correct configuration of ASRC_MR, ASRC_VBPS_OUT, ASRC_CH_CONF. |
| 1 | OP0_D0_CHK16_8M | Channel operating mode 0, DSP0: CHUNK0=16 or CHUNK0=8 and MONO0=1 is not supported. |
| 2 | OP0_D1_CHK16_8M | Channel operating mode 0, DSP1: CHUNK1=16 or CHUNK1=8 and MONO1=1 is not supported. |
| 3 | OP0_D2_CHK16_8M | Channel operating mode 0, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported. |
| 4 | OP0_D3_CHK16_8M | Channel operating mode 0, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported. |
| 5 | OP1_D01_EN | Channel operating mode 1, DSP0/1: enable configuration is not correct (1 DSP is disabled) |
| 6 | OP1_D01_M | Channel operating mode 1, DSP0/1: MONO0=1, MONO1=0 is not supported. |
| 7 | OP1_D01_CHK16 | Channel operating mode 1, DSP0/1: CHUNK0=16 is not supported. |
| 8 | OP1_D2_CHK16_8M | Channel operating mode 1, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported. |
| 9 | OP1_D3_CHK16_8M | Channel operating mode 1, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported. |
| 10 | OP2_D01_EN | Channel operating mode 2, DSP0/1: enable configuration is not correct (1 DSP is disabled) |
| 11 | OP2_D01_M | Channel operating mode 2, DSP0/1: MONO0=1, MONO1=0 is not supported. |
| 12 | OP2_D01_CHK16 | Channel operating mode 2, DSP0/1: CHUNK0=16 is not supported. |
| 13 | OP2_D23_EN | Channel operating mode 2, DSP2/3: enable configuration is not correct (1 DSP is disabled) |
| 14 | OP2_D23_M | Channel operating mode 2, DSP2/3: MONO2=1, MONO3=0 is not supported. |
| 15 | OP2_D23_CHK16 | Channel operating mode 2, DSP2/3: CHUNK2=16 is not supported. |
| 16 | OP3_D012_EN | Channel operating mode 3, DSP0/1/2: enable configuration is not correct (at least 1 DSP is disabled) |
| 17 | OP3_D012_M | Channel operating mode 3, DSP0/1/2: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 is not supported). |
| 18 | OP3_D012_CHK16 | Channel operating mode 3, DSP0/1/2: CHUNK0=16 is not supported. |
| 19 | OP3_D3_CHK16_8M | Channel operating mode 3, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3 is not supported. |
| 20 | OP4_D0123_EN | Channel operating mode 4, DSP0/1/2/3: enable configuration is not correct (at least 1 DSP is disabled) |
| 21 | OP4_D0123_M | Channel operating mode 4, DSP0/1/2/3: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 or MONO3=0 is not supported). |
Bits 4:0 – INCFGERR[4:0] Input Configuration Error
| Value | Name | Description |
|---|---|---|
| 0 | OUTCFG_OK | Correct configuration of ASRC_MR, ASRC_VBPS_OUT, ASRC_CH_CONF. |
| 1 | OP0_D0_CHK16_8M | Channel operating mode 0, DSP0: CHUNK0=16 or CHUNK0=8 and MONO0=1 is not supported. |
| 2 | OP0_D1_CHK16_8M | Channel operating mode 0, DSP1: CHUNK1=16 or CHUNK1=8 and MONO1=1 is not supported. |
| 3 | OP0_D2_CHK16_8M | Channel operating mode 0, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported. |
| 4 | OP0_D3_CHK16_8M | Channel operating mode 0, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported. |
| 5 | OP1_D01_EN | Channel operating mode 1, DSP0/1: enable configuration is not correct (1 DSP is disabled) |
| 6 | OP1_D01_M | Channel operating mode 1, DSP0/1: MONO0=1, MONO1=0 is not supported. |
| 7 | OP1_D01_CHK16 | Channel operating mode 1, DSP0/1: CHUNK0=16 is not supported. |
| 8 | OP1_D2_CHK16_8M | Channel operating mode 1, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported. |
| 9 | OP1_D3_CHK16_8M | Channel operating mode 1, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported. |
| 10 | OP2_D01_EN | Channel operating mode 2, DSP0/1: enable configuration is not correct (1 DSP is disabled) |
| 11 | OP2_D01_M | Channel operating mode 2, DSP0/1: MONO0=1, MONO1=0 is not supported. |
| 12 | OP2_D01_CHK16 | Channel operating mode 2, DSP0/1: CHUNK0=16 is not supported. |
| 13 | OP2_D23_EN | Channel operating mode 2, DSP2/3: enable configuration is not correct (1 DSP is disabled) |
| 14 | OP2_D23_M | Channel operating mode 2, DSP2/3: MONO2=1, MONO3=0 is not supported. |
| 15 | OP2_D23_CHK16 | Channel operating mode 2, DSP2/3: CHUNK2=16 is not supported. |
| 16 | OP3_D012_EN | Channel operating mode 3, DSP0/1/2: enable configuration is not correct (at least 1 DSP is disabled) |
| 17 | OP3_D012_M | Channel operating mode 3, DSP0/1/2: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 is not supported). |
| 18 | OP3_D012_CHK16 | Channel operating mode 3, DSP0/1/2: CHUNK0=16 is not supported. |
| 19 | OP3_D3_CHK16_8M | Channel operating mode 3, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3 is not supported. |
| 20 | OP4_D0123_EN | Channel operating mode 4, DSP0/1/2/3: enable configuration is not correct (at least 1 DSP is disabled) |
| 21 | OP4_D0123_M | Channel operating mode 4, DSP0/1/2/3: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 or MONO3=0 is not supported). |