7.7.6.13 ASRC Interrupt Status Register of Stereo Channel x
The following values are valid for all listed bit names of this register:
0: The corresponding interrupt source is not active.
1: The corresponding interrupt source is active.
| Name: | ASRC_ISRx |
| Offset: | 0x98 + x*0x04 [x=0..3] |
| Reset: | 0x00000302 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| LOCK | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SECE | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXOVR | TXUDR | TXCHUNK | TXFULL | TXEMPTY | TXRDY | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXOVR | RXUDR | RXCHUNK | RXFULL | RXEMPTY | RXRDY | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 1 | 0 |
Bit 30 – LOCK DPLL Locked Interrupt Status (cleared by writing ASRC_MR.ASRCENx=0)
Bit 16 – SECE Security and/or Safety Event Interrupt Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No security or safety event has occurred since the last read of ASRC_ISR. |
| 1 | One or more safety or security events have occurred since the last read of ASRC_ISR. For details on the event, refer to ASRC_WPSR. |