7.7.6.9 ASRC Transmit Holding Register of Channel x

Name: ASRC_THRx
Offset: 0x48 + x*0x04 [x=0..3]
Reset: –
Property: Write-only

Bit 3130292827262524 
 DATA[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 DATA[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 DATA[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 DATA[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – DATA[31:0] Data to Convert

Contains the data to be converted.