7.7.6.11 ASRC Interrupt Disable Register of Stereo Channel x

This register can only be written if the WPITEN bit is cleared in ASRC_WPMR.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: ASRC_IDRx
Offset: 0x78 + x*0x04 [x=0..3]
Reset: –
Property: Write-only

Bit 3130292827262524 
  LOCK       
Access W 
Reset – 
Bit 2322212019181716 
        SECE 
Access W 
Reset – 
Bit 15141312111098 
   TXOVRTXUDRTXCHUNKTXFULLTXEMPTYTXRDY 
Access WWWWWW 
Reset –––––– 
Bit 76543210 
   RXOVRRXUDRRXCHUNKRXFULLRXEMPTYRXRDY 
Access WWWWWW 
Reset –––––– 

Bit 30 – LOCK DPLL Locked Interrupt Disable

Bit 16 – SECE Security/Safety Report Interrupt Disable

Bit 13 – TXOVR Transmit Over Flow Interrupt Disable

Bit 12 – TXUDR Transmit Under Flow Interrupt Disable

Bit 11 – TXCHUNK Transmit FIFO Chunk Interrupt Disable

Bit 10 – TXFULL Transmit FIFO Full Interrupt Disable

Bit 9 – TXEMPTY Transmit FIFO Empty Interrupt Disable

Bit 8 – TXRDY Transmit Ready Interrupt Disable

Bit 5 – RXOVR Receive Over Flow Interrupt Disable

Bit 4 – RXUDR Receive Under Flow Interrupt Disable

Bit 3 – RXCHUNK Receive FIFO Chunk Interrupt Disable

Bit 2 – RXFULL Receive FIFO Full Interrupt Disable

Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Disable

Bit 0 – RXRDY Receive Ready Interrupt Disable