7.7.6.3 ASRC Ratio Register of Stereo Channel x

This register can only be written if the WPEN bit is cleared in ASRC_WPMR.

Name: ASRC_RATIOx
Offset: 0x08 + x*0x04 [x=0..3]
Reset: 0x04000400
Property: Read/Write

Bit 3130292827262524 
 OUTRATIO[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000100 
Bit 2322212019181716 
 OUTRATIO[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 INRATIO[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000100 
Bit 76543210 
 INRATIO[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – OUTRATIO[15:0] Output Internal Sampling Rate Ratio

The output internal sampling rate is defined by a division ratio applied on the GCLK:

Fs(out) = FGCLK/OUTRATIO

The minimum ratio value is 1024 or 2048 (see Limitations).

Bits 15:0 – INRATIO[15:0] Input Internal Sampling Rate Ratio

The input internal sampling rate is defined by a division ratio applied on the GCLK:

Fs(in) = FGCLK/INRATIO

The minimum ratio value is 1024 or 2048 (see Limitations).