7.7.6.2 ASRC Mode Register

This register can only be written if the WPEN bit is cleared in ASRC_WPMR.

Name: ASRC_MR
Offset: 0x04
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    GT96K     
Access R/W 
Reset 0 
Bit 76543210 
     ASRCEN3ASRCEN2ASRCEN1ASRCEN0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 12 – GT96K Frequency Sampling Greater Than 96 kHz

ValueNameDescription
0 DISABLE Up to 4 DSPs with up to 96 kHz as the upper bound limit of the sampling frequency.
1 ENABLE

Up to 2 DSPs with up to 192 kHz as the upper bound limit of the sampling frequency.

The number of enabled DSPs is limited to 2.

Bits 0, 1, 2, 3 – ASRCENx ASRC Stereo Channel x Enable

ValueNameDescription
0 DISABLE DSPx is disabled.
1 ENABLE DSPx is enabled.