7.7.6.6 ASRC Channel Configuration Register

This register can only be written if the WPEN bit is cleared in ASRC_WPMR.

Name: ASRC_CH_CONF
Offset: 0x20
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
  CHUNK3[2:0] CHUNK2[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
  CHUNK1[2:0] CHUNK0[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
     MONO3MONO2MONO1MONO0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
  RHROPMODE[2:0] THROPMODE[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 16:18, 20:22, 24:26, 28:30 – CHUNKx DMA DSP x CHUNK Size

DMA channel chunk size for Receive and Transmit FIFOs of DSP x.

When Receive FIFO of DSP x has CHUNK unread data, the flag ASRC_ISRx.RXCHUNK rises.

When Transmit FIFO of DSP x has CHUNK empty data, the flag ASRC_ISRx.TXCHUNK rises.

ValueNameDescription
0 1_DATA

The DMA chunk size must be configured to transfer 1 data for each rising edge of the trigger event.

1 2_DATA

The DMA chunk size must be configured to transfer 2 data for each rising edge of the trigger event.

2 4_DATA

The DMA chunk size must be configured to transfer 4 data for each rising edge of the trigger event.

3 8_DATA

The DMA chunk size must be configured to transfer 8 data for each rising edge of the trigger event.

4 16_DATA

The DMA chunk size must be configured to transfer 16 data for each rising edge of the trigger event.

Bits 8, 9, 10, 11 – MONOx DSP x Mono Operating Mode

ValueNameDescription
0 DISABLED

DSP operates in Stereo mode.

1 ENABLED

DSP operates in Mono mode.

Bits 6:4 – RHROPMODE[2:0] Receive Holding Registers Operating Mode

Optimizes the DMA channels versus the number and type of audio streams to manage

For more details, see DSP and Channel Configuration.

ValueNameDescription
0 RHRX_UPTO_2CH

The ASRC_RHRx can receive up to 2 audio streams (e.g. 1 stereo channel for each ASRC_RHR).

Each ASRC_RHRx is routed on each Stereo DSP x.

1 RHR0_UPTO_4CH

The ASRC_RHR0 can receive up to 4 audio streams (e.g. up to 2 stereo channels on ASRC_RHR0).

The ARSC_RHR1 can receive up to 2 audio streams (e.g. 1 stereo channel on ASRC_RHR1).

The ARSC_RHR2 can receive up to 2 audio streams (e.g. 1 stereo channel on ASRC_RHR2).

ASRC_RHR3 must not be used.

2 RHR01_UPTO_4CH

The ASRC_RHR0 can receive up to 4 audio streams (e.g. up to 2 stereo channels on ASRC_RHR0).

The ASRC_RHR1 can receive up to 4 audio streams (e.g. up to 2 stereo channels on ASRC_RHR1).

ASRC_RHR2 and ASRC_RHR3 must not be used.

3 RHR0_UPTO_6CH

The ASRC_RHR0 can receive up to 6 audio streams (e.g. up to 3 stereo channels on ASRC_RHR0).

The ARSC_RHR1 can receive up to 2 audio streams (e.g. 1 stereo channel on ASRC_RHR1)

ASRC_RHR2 and ASRC_RHR3 must not be used.

4 RHR0_UPTO_8CH

The ASRC_RHR0 can receive up to 8 audio streams (e.g. up to 4 stereo channels on ASRC_RHR0).

ASRC_RHR1, ASRC_RHR2 and ASRC_RHR3 must not be used.

Bits 2:0 – THROPMODE[2:0] Transmit Holding Registers Operating Mode

Optimizes the DMA channels versus the number and type of audio streams to manage.

For more details, see DSP and Channel Configuration.

ValueNameDescription
0 THRX_UPTO_2CH

The ASRC_THRx can receive up to 2 audio streams (e.g. 1 stereo channel for each ASRC_THR).

Each ASRC_THRx is routed on each Stereo DSP x.

1 THR0_UPTO_4CH

The ASRC_THR0 can receive up to 4 audio streams (e.g. up to 2 stereo channels on ASRC_THR0).

The ARSC_THR1 can receive up to 2 audio streams (e.g. 1 stereo channel on ASRC_THR1).

The ARSC_THR2 can receive up to 2 audio streams (e.g. 1 stereo channel on ASRC_THR2).

ASRC_THR3 must not be used.

2 THR01_UPTO_4CH

The ASRC_THR0 can receive up to 4 audio streams (e.g. up to 2 stereo channels on ASRC_THR0).

The ASRC_THR1 can receive up to 4 audio streams (e.g. up to 2 stereo channels on ASRC_THR1).

ASRC_THR2 and ASRC_THR3 must not be used.

3 THR0_UPTO_6CH

The ASRC_THR0 can receive up to 6 audio streams (e.g. up to 3 stereo channels on ASRC_THR0).

The ARSC_THR1 can receive up to 2 audio streams (e.g. 1 stereo channel on ASRC_THR1)

ASRC_THR2 and ASRC_THR3 must not be used.

4 THR0_UPTO_8CH

The ASRC_THR0 can receive up to 8 audio streams (e.g. up to 4 stereo channels on ASRC_THR0).

ASRC_THR1,ASRC_THR2 and ASRC_RHR3 must not be used.