7.5.7.4 SPDIF Transmitter Common Data Register (DEFAULT_MODE)

Name: SPDIFTX_CDR (DEFAULT_MODE)
Offset: 0x0C
Reset: –
Property: Write-only

Bit 3130292827262524 
 CDR[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 CDR[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 CDR[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 CDR[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – CDR[31:0] Common Data Register

Data sent to channel 1 and/or channel 2.

The mapping of the register depends on the transfer configuration defined in SPDIFTX_MR.