7.5.7.1 SPDIF Transmitter Control Register

Name: SPDIFTX_CR
Offset: 0x00
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       FCLRSWRST 
Access WW 
Reset –– 

Bit 1 – FCLR FIFO Clear

ValueDescription
0

No effect.

1

Empties Channel 1 and Channel 2 FIFOs.

Bit 0 – SWRST Software Reset

ValueDescription
0

No effect.

1

Resets the SPDIFTX interface.