7.5.7.5 SPDIF Transmitter Common Data Register (CONTROL_BITS)

Name: SPDIFTX_CDR (CONTROL_BITS)
Offset: 0x0C
Reset: –
Property: Write-only

Bit 3130292827262524 
   PC[1:0]PARCSUDVALID 
Access WWWWWW 
Reset –––––– 
Bit 2322212019181716 
 CDR[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 CDR[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 CDR[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 29:28 – PC[1:0] Preamble Code

ValueNameDescription
0 PREAMBLE_B Preamble “B” is sent.
1 PREAMBLE_M Preamble “M” is sent.
2 PREAMBLE_W Preamble “W” is sent.

Bit 27 – PAR Parity

ValueDescription
0 Correct parity bit is sent.
1 Wrong parity bit is sent.

Bit 26 – CS Channel Status

Channel status bit to send.

Bit 25 – UD User Data

User bit to send.

Bit 24 – VALID Validity Bit

ValueDescription
0 Sample is valid for analog conversion.
1 Sample is not valid for analog conversion.

Bits 23:0 – CDR[23:0] Common Data Register

Data sent to channel 1 and/or channel 2.

The mapping of the register depends on the transfer configuration defined in SPDIFTX_MR.