7.5.7.15 SPDIF Transmitter Channel 2 Status Register
x
Name:
SPDIFTX_CH2Sx
Offset:
0x98 + x*0x04 [x=0..5]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
CHS[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
CHS[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
CHS[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
CHS[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – CHS[31:0] Channel 2 Status Word x
The six 32-bit Channel
Status registers contain the 192-bit Channel Status sent to channel
2.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.