7.5.7.8 SPDIF Transmitter Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the SPDIFTX Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: SPDIFTX_IDR
Offset: 0x18
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   BEND  SECE   
Access WW 
Reset –– 
Bit 76543210 
 UDRDYCSRDYTXOVRTXUDRTXCHUNKTXFULLTXEMPTYTXRDY 
Access WWWWWWWW 
Reset –––––––– 

Bit 13 – BEND Block End Interrupt Disable

Bit 10 – SECE Security Report Interrupt Disable

Bit 7 – UDRDY User Data Ready Interrupt Disable

Bit 6 – CSRDY Channel Status Ready Interrupt Disable

Bit 5 – TXOVR Transmit Over Flow Interrupt Disable

Bit 4 – TXUDR Transmit Under Flow Interrupt Disable

Bit 3 – TXCHUNK Transmit FIFO Chunk Size Empty Interrupt Disable

Bit 2 – TXFULL Transmit FIFO Full Interrupt Disable

Bit 1 – TXEMPTY Transmit FIFO Empty Interrupt Disable

Bit 0 – TXRDY Transmit Ready Interrupt Disable