7.5.7.14 SPDIF Transmitter Channel 1 Status Register x

Name: SPDIFTX_CH1Sx
Offset: 0x80 + x*0x04 [x=0..5]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CHS[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CHS[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CHS[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CHS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CHS[31:0] Channel 1 Status Word x

The six 32-bit Channel Status registers contain the 192-bit Channel Status sent to channel 1.