7.3 Power Up/Power Down Sequence
The power up and power down sequence for ATWINC15x0B is shown in the following figure.
The following table lists the parameters for the timing.
| Symbol | Min. | Max. | Unit | Description | Condition |
|---|---|---|---|---|---|
| tA | 0 | ms | VBATT rise to VDDIO rise | VBATT and VDDIO can rise simultaneously or can be tied together. VDDIO must not rise before VBATT. | |
| tB | 0 | VDDIO rise to CHIP_EN rise | CHIP_EN must not rise before VDDIO. CHIP_EN must be driven high or low, not left floating. | ||
| tC | 5 | CHIP_EN rise to RESETN rise | This delay is needed because XO clock must stabilize before RESETN removal. RESETN must be driven high or low, not left floating. | ||
| tA’ | 0 | VDDIO fall to VBATT fall | VBATT and VDDIO can fall simultaneously or can be tied together. VBATT must not fall before VDDIO. | ||
| tB’ | 0 | CHIP_EN fall to VDDIO fall | VDDIO must not fall before CHIP_EN. CHIP_EN and RESETN can fall simultaneously. | ||
| tC’ | 0 | RESETN fall to VDDIO fall | VDDIO must not fall before RESETN. RESETN and CHIP_EN can fall simultaneously. |