Ensure that the route traces directly through the pads of all the filter
capacitors and not by a stub route.
The following figure shows the correct way to route through a capacitor pad.
Figure 10-3. Correct Routing Through Capacitor Pad
The following figure shows a stub route to the capacitor pad. This must be
avoided, as it adds additional impedance in series with the capacitor. Figure 10-4. Incorrect Stub Route To
Capacitor Pad
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.