8.5.2 Transmitter Performance
The following table explains the ATWINC15x0B Transmitter performance.
| Parameter | Description | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| Frequency | — | 2,412 | — | 2,484 | MHz |
|
Output power (1, 2, 3) ON_Transmit | 802.11b 1 Mbps | — | 13.6 | — | dBm/MHz |
| 802.11b 11 Mbps | — | 15.3 | — | ||
| 802.11g 6 Mbps | — | 18.9 | — | ||
| 802.11g 54 Mbps | — | 14.3 | — | ||
| 802.11n MCS 0 | — | 18.9 | — | ||
| 802.11n MCS 7 | — | 12.2 | — | ||
| TX power accuracy | — | — | ±1.5 (3) | — | dB |
| Carrier suppression | — | — | 30.0 | — | dBc |
| Harmonic output power | 2nd | — | — | -41 | dBm/MHz |
| 3rd | — | — | -41 |
Note:
- Measured at 802.11 spec compliant EVM/Spectral Mask.
- Measured at balun output.
- Operating temperature range is -40°C to +85°C. RF performance is assured at room temperature of 25°C with a 2-3 dB change at boundary conditions.
- The availability of some specific channels and/or operational frequency bands are country dependent and must be programmed at the host product factory to match the intended destination. Regulatory bodies prohibit exposing the settings to the end user. This requirement needs to be taken care of via host implementation.