SYS_GetBitCloudRevision Function
C
bool SYS_GetBitCloudRevision(uint8_t *strVersion, uint32_t *intVersion);Description
This function reads version number in config server and returns as string and int
Parameters
| Param | Description |
|---|---|
| strVersion | string version. |
| intVersion | int version. |
Returns
bool. true indicates success. false indicates failure, which means version is unavailable