SYS_ByteMemcpy Function
C
INLINE void * SYS_ByteMemcpy(void *dst, const void *src, uint16_t size);
Description
Performs bytes memory copying operation.
Parameters
| Param | Description |
|---|---|
| dst | points destination memory start address. |
| src | points source memory start address. |
| size | number of bytes to copy. |
Returns
pointer to destination.