1.1.4.1.3 DRV_WM8904_CLIENTS_NUMBER Macro
Sets up the maximum number of clients that can be connected to any hardware instance.
Description
WM8904 Client Count Configuration
Sets up the maximum number of clients that can be connected to any hardware instance. Typically only one client could be connected to one hardware instance. This value represents the total number of clients to be supported across all hardware instances.
C
#define DRV_WM8904_CLIENTS_NUMBER