1.1.4.1.9 DRV_WM8904_MASTER_MODE Macro
Specifies if codec is in Host or Client mode.
Description
WM8904 Codec Host/Client Mode
Indicates whether the codec is to be operating in a Host mode (generating word and bit clock as outputs) or Client mode receiving word and bit clock as inputs).
C
#define DRV_WM8904_MASTER_MODE