1.1.4.1.10 DRV_WM8904_VOLUME Macro
Specifies the initial volume level.
Description
WM8904 Volume
Sets the initial volume level, in the range 0-255.
Remarks
The value is mapped to an internal WM8904 volume level in the range 0-192 using a logarithmic table so the input scale appears linear (128 is half volume).
C
#define DRV_WM8904_VOLUME