1.1.4.1.1 DRV_WM8904_AUDIO_DATA_FORMAT_MACRO Macro
Specifies the audio data format for the codec.
Description
WM8904 Audio Data Format
Sets up the length of each sample plus the format (I2S or left-justified) for the audio.
Valid choices are: "DATA_16_BIT_LEFT_JUSTIFIED" "DATA_16_BIT_I2S" "DATA_32_BIT_LEFT_JUSTIFIED" "DATA_32_BIT_I2S"
Remarks
If 24-bit audio is needed, it should be sent, left-justified, in a 32-bit format.
C
#define DRV_WM8904_AUDIO_DATA_FORMAT_MACRO