1.1.4.1.8 DRV_WM8904_INSTANCES_NUMBER Macro
Sets up the maximum number of hardware instances that can be supported
Description
WM8904 driver objects configuration
Sets up the maximum number of hardware instances that can be supported. It is recommended that this number be set exactly equal to the number of WM8904 Codec modules that are needed by an application, namely one.
C
#define DRV_WM8904_INSTANCES_NUMBER