1.3.4.1.11 FLAC_Cleanup Function
C
void FLAC_Cleanup(void);
Summary
The clean up function for deallocating memory resources of a FLAC decoder.
Description
This function must be called after a FLAC audio file is decoded, to free the memory resources.
Precondition
FLAC_Initialize function must be called before this function.
Parameters
None.
Returns
None.
Example
void FLAC_Cleanup();Remarks
None