1.3.4.1.2 FLAC_Initialize Function
C
bool FLAC_Initialize(SYS_FS_HANDLE fhandle, void* input_buffer)Summary
Function to initialize necessary FLAC decoder state variables.
Description
This function provides decoder initialize function to audio applications.
Precondition
A FLAC audio file should be opened for read successfully.
Parameters
fhandle - A valid file handle to a FLAC audio file, opened in read mode
input_buffer - input buffer pointer, into which the file will be read.
Returns
This function returns a boolean value.
false - FLAC decoder initialization failed.
true - FLAC decoder initialization succeeded.
Remarks
None