1.3.4.1.10 FLAC_GetDuration Function
C
uint32_t FLAC_GetDuration(void);
Summary
Returns track length of the FLAC audio file.
Description
This function returns track length of the FLAC audio file in seconds.
Precondition
FLAC_Initialize function must be called before this function.
Parameters
None.
Returns
track length of the FLAC audio file.
Example
length_in_seconds = FLAC_GetDuration();
Remarks
None