1.3.4.1.1 FLAC_isDecoder_enabled Function
C
bool FLAC_isDecoder_enabled(void);Summary
Function to check if FLAC decoding is enabled.
Description
This API returns if the FLAC Decoder is enabled or not in the program.
Returns
True - if decoder is enabled
False - if decoder is not enabled.
Remarks
None